IESNA:LM-63-2002
[TEST]P950090
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18204
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2503.2 2692 2894.6 3098.3 3254.4 3349.9 3408 3440.7 3476.7 3518.5
3572.3 3645.3 3743.8 3860 4001.2 4238.9 4598.2 5074.6 5663 6398.7
7363.1 8470.2 9648.8 10720.8 11368.7 11039.7 10381.2 9498.9 8439 7175.8
5577.9 3985.3 2608.4 1516.2 667.1 206.5 0
2503.2 2702.1 2930.3 3156.3 3322.9 3424.3 3472.2 3484 3491.8 3498.7
3509.9 3533.7 3577.3 3632.1 3722.2 3910.8 4241.3 4720.6 5344.9 6089.3
6980.9 8007.4 9191.6 10471.8 11755.4 12096.4 11373 10442.2 9464.9 8353.2
6796.5 5122.8 3565.4 2170.5 1014.3 323.2 0
2503.2 2712.4 2966 3214.2 3391.5 3498.5 3536.3 3527.4 3507 3478.9
3447.4 3422 3410.9 3404.2 3443.4 3582.7 3884.5 4366.5 5026.8 5779.9
6598.8 7544.7 8734.3 10222.7 12142.2 13153.1 12364.7 11385.5 10491 9530.6
8015.1 6260.4 4522.3 2824.8 1361.6 439.9 0
2503.2 2726.9 3001.4 3266.4 3452.7 3553.9 3571 3528 3461.4 3384.4
3303.9 3231.9 3176.9 3139.5 3167.5 3332 3698 4259.1 4979.4 5770.2
6600.5 7497.9 8551.9 9856.8 11687.8 13101.9 12561 11477.5 10532.1 9560.2
8124.5 6417 4716.9 3042.2 1546.5 543.1 0
2503.2 2741.4 3036.8 3318.5 3513.9 3609 3605.7 3528.6 3415.7 3289.9
3160.4 3041.9 2942.9 2874.7 2891.8 3081.3 3511.6 4151.7 4932 5760.6
6602.1 7451 8369.5 9491.1 11233.5 13050.6 12757.1 11569.4 10573.3 9589.7
8233.9 6573.6 4911.5 3259.6 1731.4 646.3 0
2503.2 2750.1 3056 3349.9 3551 3635.9 3606.7 3489.7 3329.9 3163.6
3007 2871.9 2765.8 2708.3 2776.1 3073.8 3643.2 4438.7 5391.8 6424
7457 8472.2 9506 10638.6 12319.5 14045.4 14021.4 12886.7 11751.3 10511.4
8950.9 7118.7 5323.2 3543 1964.2 762.7 0
2503.2 2758.7 3075.2 3381.3 3587.9 3662.8 3607.7 3450.8 3244 3037.3
2853.6 2701.8 2588.7 2541.8 2660.5 3066.3 3774.8 4725.7 5851.7 7087.2
8311.9 9493.4 10642.5 11786.2 13405.5 15040.4 15285.8 14203.9 12929.3 11433
9668 7663.8 5734.7 3826.4 2197 879.1 0
2503.2 2763 3086.8 3398.3 3604.4 3671.8 3598 3415.2 3181.5 2959.1
2771.4 2621 2513.7 2482.9 2646.8 3129.1 3927.5 5003.5 6308.2 7755.4
9194 10584.7 11943.5 13259.9 14983.3 16541.5 16741.4 15665.8 14187.3 12375.2
10331.3 8134.2 5981.8 3929.4 2255.5 884.1 0
2503.2 2767.4 3098.6 3415.3 3620.8 3680.8 3588.4 3379.4 3118.9 2880.9
2689.4 2540.2 2438.7 2424 2633.1 3191.9 4080.2 5281.3 6764.7 8423.6
10076 11676 13244.6 14733.5 16561.1 18042.6 18196.9 17127.7 15445.2 13317.3
10994.5 8604.7 6228.7 4032.4 2314 889 0
2503.2 2765.4 3107.4 3423.4 3627.1 3681.8 3577.1 3354.3 3080.5 2838.4
2649.2 2502.2 2403.3 2398.5 2631 3224.6 4156.3 5444.4 7041.8 8816
10609.3 12315.3 14004.9 15676.3 17580.1 18984.4 18998.8 17755.9 15794.4 13352.7
10816.8 8299.2 5737.4 3646.3 2004.7 746.4 0
2503.2 2767.4 3098.6 3415.3 3620.8 3680.8 3588.4 3379.4 3118.9 2880.9
2689.4 2540.2 2438.7 2424 2633.1 3191.9 4080.2 5281.3 6764.7 8423.6
10076 11676 13244.6 14733.5 16561.1 18042.6 18196.9 17127.7 15445.2 13317.3
10994.5 8604.7 6228.7 4032.4 2314 889 0
2503.2 2763 3086.8 3398.3 3604.4 3671.8 3598 3415.2 3181.5 2959.1
2771.4 2621 2513.7 2482.9 2646.8 3129.1 3927.5 5003.5 6308.2 7755.4
9194 10584.7 11943.5 13259.9 14983.3 16541.5 16741.4 15665.8 14187.3 12375.2
10331.3 8134.2 5981.8 3929.4 2255.5 884.1 0
2503.2 2758.7 3075.2 3381.3 3587.9 3662.8 3607.7 3450.8 3244 3037.3
2853.6 2701.8 2588.7 2541.8 2660.5 3066.3 3774.8 4725.7 5851.7 7087.2
8311.9 9493.4 10642.5 11786.2 13405.5 15040.4 15285.8 14203.9 12929.3 11433
9668 7663.8 5734.7 3826.4 2197 879.1 0
2503.2 2750.1 3056 3349.9 3551 3635.9 3606.7 3489.7 3329.9 3163.6
3007 2871.9 2765.8 2708.3 2776.1 3073.8 3643.2 4438.7 5391.8 6424
7457 8472.2 9506 10638.6 12319.5 14045.4 14021.4 12886.7 11751.3 10511.4
8950.9 7118.7 5323.2 3543 1964.2 762.7 0
2503.2 2741.4 3036.8 3318.5 3513.9 3609 3605.7 3528.6 3415.7 3289.9
3160.4 3041.9 2942.9 2874.7 2891.8 3081.3 3511.6 4151.7 4932 5760.6
6602.1 7451 8369.5 9491.1 11233.5 13050.6 12757.1 11569.4 10573.3 9589.7
8233.9 6573.6 4911.5 3259.6 1731.4 646.3 0
2503.2 2726.9 3001.4 3266.4 3452.7 3553.9 3571 3528 3461.4 3384.4
3303.9 3231.9 3176.9 3139.5 3167.5 3332 3698 4259.1 4979.4 5770.2
6600.5 7497.9 8551.9 9856.8 11687.8 13101.9 12561 11477.5 10532.1 9560.2
8124.5 6417 4716.9 3042.2 1546.5 543.1 0
2503.2 2712.4 2966 3214.2 3391.5 3498.5 3536.3 3527.4 3507 3478.9
3447.4 3422 3410.9 3404.2 3443.4 3582.7 3884.5 4366.5 5026.8 5779.9
6598.8 7544.7 8734.3 10222.7 12142.2 13153.1 12364.7 11385.5 10491 9530.6
8015.1 6260.4 4522.3 2824.8 1361.6 439.9 0
2503.2 2702.1 2930.3 3156.3 3322.9 3424.3 3472.2 3484 3491.8 3498.7
3509.9 3533.7 3577.3 3632.1 3722.2 3910.8 4241.3 4720.6 5344.9 6089.3
6980.9 8007.4 9191.6 10471.8 11755.4 12096.4 11373 10442.2 9464.9 8353.2
6796.5 5122.8 3565.4 2170.5 1014.3 323.2 0
2503.2 2692 2894.6 3098.3 3254.4 3349.9 3408 3440.7 3476.7 3518.5
3572.3 3645.3 3743.8 3860 4001.2 4238.9 4598.2 5074.6 5663 6398.7
7363.1 8470.2 9648.8 10720.8 11368.7 11039.7 10381.2 9498.9 8439 7175.8
5577.9 3985.3 2608.4 1516.2 667.1 206.5 0
2503.2 2671.3 2849 3023 3159.2 3245.3 3299 3330.1 3361.8 3401.1
3457.2 3535.6 3637.7 3755 3900.7 4110.8 4411.4 4805.1 5299.4 5887.1
6591.7 7331.9 7988.2 8453.3 8569.5 8080.1 7387.6 6563.6 5664.4 4689.6
3572.2 2500.2 1610.9 932.3 419.4 137.4 0
2503.2 2650.7 2803.4 2947.8 3064 3140.8 3190 3219.6 3246.9 3283.7
3342.3 3425.8 3531.8 3650.1 3800.1 3982.7 4224.7 4535.5 4935.8 5375.3
5820.2 6193.7 6327.7 6185.8 5770.2 5120.5 4394.1 3628.2 2889.8 2203.5
1566.5 1015.1 613.3 348.5 171.7 68.2 0
2503.2 2628.7 2757.8 2878.2 2972.1 3036.7 3077 3096.3 3111.4 3131.8
3168.7 3226.3 3300.9 3378.8 3467.6 3567 3693.2 3858.4 4075.6 4307.1
4521.9 4661.4 4630.6 4414.3 4011.8 3467.4 2912 2368 1864.4 1425.4
1034.5 701 451.7 277.8 148.5 61.6 0
2503.2 2606.8 2712.4 2808.7 2880.2 2932.6 2964.1 2973.1 2976 2979.8
2995 3026.7 3070.1 3107.6 3135.1 3151.4 3161.7 3181.2 3215.5 3239
3223.6 3129 2933.5 2643 2253.3 1814.3 1430.1 1107.7 839 647.2
502.6 386.9 290.1 207.3 125.4 54.9 0
2503.2 2584.7 2666.6 2740.9 2798 2835.6 2852.4 2843.4 2818.8 2788.7
2758.9 2739 2729.7 2718.2 2696.5 2659.3 2608.1 2555.3 2506.2 2465.6
2421.5 2346.8 2223.1 2048.7 1822.2 1551.1 1307.2 1072.8 849 677.3
529.8 405.5 297.8 208.6 124.7 54.3 0
2503.2 2562.6 2620.9 2673.2 2715.7 2738.5 2740.7 2713.8 2661.7 2597.5
2522.9 2451.3 2389.1 2328.6 2258.1 2167.2 2054.6 1929.6 1797 1692.3
1619.3 1564.7 1512.7 1454.3 1391.1 1287.9 1184.4 1037.9 858.9 707.4
557.1 424.1 305.5 210.2 123.9 53.6 0
2503.2 2541.4 2578.1 2613.6 2645.2 2658.7 2648.3 2602.6 2524 2431.6
2328.6 2234.3 2155.6 2087.7 2020.9 1942.3 1848.6 1745.1 1635.2 1548.3
1490.6 1452.6 1425 1392.3 1342.4 1255.5 1169.1 1046.4 898.5 763.5
619.9 485.1 357.1 248.2 151.8 64.9 0
2503.2 2520.3 2535.4 2553.9 2574.5 2578.9 2555.8 2491.5 2386.2 2265.8
2134.4 2017.4 1922.1 1846.7 1783.8 1717.5 1642.5 1560.7 1473.5 1404.3
1361.9 1340.5 1337.3 1330.4 1293.7 1223.3 1153.8 1054.9 938 819.5
682.8 546.1 408.7 286.2 179.6 76.4 0
2503.2 2499.8 2495 2498.9 2506.6 2507.5 2476.8 2398.5 2278 2142.5
2008 1902.4 1825.5 1768.9 1718.9 1660.8 1591.2 1513.4 1425.5 1342.4
1280.4 1246.8 1250.2 1253.5 1243 1217 1154.6 1052.8 938 829
726.2 617.6 494.2 359.2 233.9 98.9 0
2503.2 2477.1 2455.2 2447.3 2451.1 2455.9 2435.5 2373.1 2271.2 2155.7
2043.6 1945.6 1859.4 1783.9 1712.7 1637.9 1556.1 1469.2 1382.7 1305.6
1237.7 1187.1 1160.2 1144 1128.8 1111.2 1073.9 1007.4 923.1 829.2
722.5 615.7 493.9 363.3 239.2 105.7 0
2503.2 2458.6 2420.4 2401 2402.3 2416 2416.4 2380.1 2303.9 2204
2099.3 1999.4 1902.1 1809.2 1719.6 1630.3 1538.7 1446.1 1360.2 1286.8
1221 1170.5 1134 1106 1079.6 1049.5 1008.4 952.9 884.3 802.5
702.1 599.3 480.2 356.6 232 102.8 0
2503.2 2440.3 2385.5 2354.8 2353.6 2376.2 2397.4 2387 2336.6 2252.3
2155 2053.2 1944.9 1834.5 1726.6 1622.6 1521.3 1423.1 1337.9 1267.9
1204.3 1154.1 1108 1067.9 1030.2 987.9 942.8 898.3 845.5 775.9
681.5 582.9 466.3 349.8 224.8 99.9 0
2503.2 2423.7 2356.3 2316.4 2315.1 2350.7 2400.8 2428.9 2409.3 2335.3
2229.6 2114.6 1995.8 1875.1 1757.6 1644.9 1537.4 1436.1 1348.8 1278.3
1220.5 1178.4 1142.5 1105 1062.8 1008.6 950.8 895.8 836.8 763.3
669.4 570.6 456.1 342.5 216.6 98.4 0
2503.2 2407.2 2327.2 2278 2276.7 2325.3 2404.3 2470.7 2482.1 2418.5
2304.4 2175.8 2046.8 1915.8 1788.6 1667 1553.4 1449.3 1360 1288.6
1236.7 1202.6 1176.9 1142.1 1095.2 1029.2 958.6 893.3 828.2 750.7
657.2 558.3 445.7 335.2 208.4 96.8 0
2503.2 2392.6 2301.5 2245.6 2241.8 2297.8 2397.2 2493 2528.7 2479.1
2364 2223.7 2086.4 1953.9 1826.2 1704.6 1589.7 1483.7 1392.6 1320.6
1266.9 1230.3 1206.6 1177.1 1135.4 1076 1008.8 939.6 868.9 782.8
681 577.7 461.8 333.9 201.5 96.5 0
2503.2 2378.1 2275.7 2213.1 2206.9 2270.6 2390.1 2515.2 2575.2 2539.7
2423.7 2271.5 2126.2 1992 1864 1742.3 1626 1518.2 1425.3 1352.5
1296.9 1257.8 1236.4 1212 1175.5 1122.9 1059 986 909.6 814.7
704.9 597 477.9 332.5 194.5 96.2 0
2503.2 2363.5 2252.4 2184.5 2174.7 2237.2 2361.1 2491.9 2564.5 2546.2
2446 2296.3 2146.4 2014.4 1890.9 1775.5 1664.3 1559.5 1468.1 1394.7
1334.8 1293.1 1267.4 1242.6 1206.6 1156 1090.7 1016.1 935.6 838.2
726.1 615.2 493.2 327.2 179.6 84.9 0
2503.2 2349 2229 2156 2142.5 2204 2332.2 2468.6 2553.6 2552.7
2468.1 2321.2 2166.5 2036.9 1917.7 1808.7 1702.6 1600.8 1511 1437
1372.6 1328.4 1298.2 1273.2 1237.7 1189.2 1122.4 1046 961.5 861.6
747.3 633.5 508.6 321.8 164.7 73.5 0
2503.2 2337.8 2211 2134.5 2117 2171.3 2285.7 2407.1 2483.2 2485.4
2413 2281.9 2136.7 2009.4 1898.2 1799.7 1704.8 1611.8 1526.8 1455.2
1396.1 1356.2 1327.6 1302.9 1267.5 1216.4 1146.4 1066.8 980.2 880
764 651.1 522 350.2 191.3 84.6 0
2503.2 2326.5 2192.9 2113.2 2091.3 2138.7 2239.2 2345.5 2412.9 2418.2
2358 2242.7 2106.7 1981.8 1878.7 1790.7 1706.9 1622.9 1542.7 1473.5
1419.5 1384 1357.1 1332.5 1297.2 1243.7 1170.4 1087.5 999 898.3
780.7 668.5 535.2 378.7 218 95.9 0
2503.2 2317.3 2180.4 2098.2 2074.6 2117.1 2206.4 2297.1 2353.6 2357.1
2303.6 2200.5 2076.5 1957.7 1856.4 1770.2 1689.5 1608.2 1529.4 1464.3
1418.9 1389 1364 1339.5 1304.9 1251.1 1178 1094.9 1006.1 906.8
789.6 676.8 546.2 397.3 241.1 105.2 0
2503.2 2308.2 2167.8 2083.3 2057.7 2095.5 2173.5 2248.7 2294.3 2295.9
2249.4 2158.4 2046.2 1933.6 1834.2 1749.7 1672.1 1593.6 1516.2 1455
1418.5 1394 1370.9 1346.5 1312.6 1258.5 1185.5 1102.2 1013.2 915.2
798.4 685.1 557.1 415.9 264.2 114.5 0
2503.2 2301.1 2158.8 2073 2048 2084.6 2158.5 2226.4 2265.8 2265.9
2223.3 2140.9 2037.2 1927.7 1825.2 1733.4 1648.5 1564.3 1482.7 1425.3
1394.7 1374.6 1354 1329.4 1295.9 1243.4 1171 1088.9 1002.3 906.2
794 678.9 554.4 414.8 262.2 112.2 0
2503.2 2294 2149.9 2062.8 2038.3 2073.8 2143.5 2204 2237.1 2235.7
2197.3 2123.3 2028.2 1921.9 1816.4 1717.3 1625.1 1535 1449.3 1395.5
1370.9 1355.2 1337.1 1312.3 1279.3 1228.4 1156.5 1075.6 991.5 897.2
789.6 672.6 551.8 413.5 260.3 109.7 0
2503.2 2287.5 2143.1 2056.6 2033.1 2069.4 2137.7 2196.7 2228 2225.6
2187.8 2119 2028.2 1922.6 1814.5 1708.7 1609.1 1511.8 1422.1 1370.3
1347.7 1334.3 1318.8 1294.3 1260.6 1208.8 1137.5 1058 974.6 881
776 658.9 533.5 398.1 248.2 103.5 0
2503.2 2280.8 2136.3 2050.6 2027.9 2065 2132 2189.3 2218.9 2215.5
2178.3 2114.7 2028.2 1923.5 1812.6 1700.2 1593.4 1488.7 1394.9 1345.3
1324.4 1313.6 1300.6 1276.1 1242 1189.2 1118.6 1040.3 957.7 865
762.5 645.3 515 382.5 236.1 97.2 0
2503.2 2272.7 2129.6 2046 2025.8 2064.2 2131.5 2188.1 2216 2211.2
2172.8 2113.2 2029.7 1925 1811.6 1695.4 1584 1473.5 1377.4 1328.4
1308.3 1298.7 1287.1 1262.2 1227.6 1171.9 1103.7 1026.8 942.3 850.1
748.3 634 493.7 368.9 223.8 91.3 0
2503.2 2280.8 2136.3 2050.6 2027.9 2065 2132 2189.3 2218.9 2215.5
2178.3 2114.7 2028.2 1923.5 1812.6 1700.2 1593.4 1488.7 1394.9 1345.3
1324.4 1313.6 1300.6 1276.1 1242 1189.2 1118.6 1040.3 957.7 865
762.5 645.3 515 382.5 236.1 97.2 0
2503.2 2287.5 2143.1 2056.6 2033.1 2069.4 2137.7 2196.7 2228 2225.6
2187.8 2119 2028.2 1922.6 1814.5 1708.7 1609.1 1511.8 1422.1 1370.3
1347.7 1334.3 1318.8 1294.3 1260.6 1208.8 1137.5 1058 974.6 881
776 658.9 533.5 398.1 248.2 103.5 0
2503.2 2294 2149.9 2062.8 2038.3 2073.8 2143.5 2204 2237.1 2235.7
2197.3 2123.3 2028.2 1921.9 1816.4 1717.3 1625.1 1535 1449.3 1395.5
1370.9 1355.2 1337.1 1312.3 1279.3 1228.4 1156.5 1075.6 991.5 897.2
789.6 672.6 551.8 413.5 260.3 109.7 0
2503.2 2301.1 2158.8 2073 2048 2084.6 2158.5 2226.4 2265.8 2265.9
2223.3 2140.9 2037.2 1927.7 1825.2 1733.4 1648.5 1564.3 1482.7 1425.3
1394.7 1374.6 1354 1329.4 1295.9 1243.4 1171 1088.9 1002.3 906.2
794 678.9 554.4 414.8 262.2 112.2 0
2503.2 2308.2 2167.8 2083.3 2057.7 2095.5 2173.5 2248.7 2294.3 2295.9
2249.4 2158.4 2046.2 1933.6 1834.2 1749.7 1672.1 1593.6 1516.2 1455
1418.5 1394 1370.9 1346.5 1312.6 1258.5 1185.5 1102.2 1013.2 915.2
798.4 685.1 557.1 415.9 264.2 114.5 0
2503.2 2317.3 2180.4 2098.2 2074.6 2117.1 2206.4 2297.1 2353.6 2357.1
2303.6 2200.5 2076.5 1957.7 1856.4 1770.2 1689.5 1608.2 1529.4 1464.3
1418.9 1389 1364 1339.5 1304.9 1251.1 1178 1094.9 1006.1 906.8
789.6 676.8 546.2 397.3 241.1 105.2 0
2503.2 2326.5 2192.9 2113.2 2091.3 2138.7 2239.2 2345.5 2412.9 2418.2
2358 2242.7 2106.7 1981.8 1878.7 1790.7 1706.9 1622.9 1542.7 1473.5
1419.5 1384 1357.1 1332.5 1297.2 1243.7 1170.4 1087.5 999 898.3
780.7 668.5 535.2 378.7 218 95.9 0
2503.2 2337.8 2211 2134.5 2117 2171.3 2285.7 2407.1 2483.2 2485.4
2413 2281.9 2136.7 2009.4 1898.2 1799.7 1704.8 1611.8 1526.8 1455.2
1396.1 1356.2 1327.6 1302.9 1267.5 1216.4 1146.4 1066.8 980.2 880
764 651.1 522 350.2 191.3 84.6 0
2503.2 2349 2229 2156 2142.5 2204 2332.2 2468.6 2553.6 2552.7
2468.1 2321.2 2166.5 2036.9 1917.7 1808.7 1702.6 1600.8 1511 1437
1372.6 1328.4 1298.2 1273.2 1237.7 1189.2 1122.4 1046 961.5 861.6
747.3 633.5 508.6 321.8 164.7 73.5 0
2503.2 2363.5 2252.4 2184.5 2174.7 2237.2 2361.1 2491.9 2564.5 2546.2
2446 2296.3 2146.4 2014.4 1890.9 1775.5 1664.3 1559.5 1468.1 1394.7
1334.8 1293.1 1267.4 1242.6 1206.6 1156 1090.7 1016.1 935.6 838.2
726.1 615.2 493.2 327.2 179.6 84.9 0
2503.2 2378.1 2275.7 2213.1 2206.9 2270.6 2390.1 2515.2 2575.2 2539.7
2423.7 2271.5 2126.2 1992 1864 1742.3 1626 1518.2 1425.3 1352.5
1296.9 1257.8 1236.4 1212 1175.5 1122.9 1059 986 909.6 814.7
704.9 597 477.9 332.5 194.5 96.2 0
2503.2 2392.6 2301.5 2245.6 2241.8 2297.8 2397.2 2493 2528.7 2479.1
2364 2223.7 2086.4 1953.9 1826.2 1704.6 1589.7 1483.7 1392.6 1320.6
1266.9 1230.3 1206.6 1177.1 1135.4 1076 1008.8 939.6 868.9 782.8
681 577.7 461.8 333.9 201.5 96.5 0
2503.2 2407.2 2327.2 2278 2276.7 2325.3 2404.3 2470.7 2482.1 2418.5
2304.4 2175.8 2046.8 1915.8 1788.6 1667 1553.4 1449.3 1360 1288.6
1236.7 1202.6 1176.9 1142.1 1095.2 1029.2 958.6 893.3 828.2 750.7
657.2 558.3 445.7 335.2 208.4 96.8 0
2503.2 2423.7 2356.3 2316.4 2315.1 2350.7 2400.8 2428.9 2409.3 2335.3
2229.6 2114.6 1995.8 1875.1 1757.6 1644.9 1537.4 1436.1 1348.8 1278.3
1220.5 1178.4 1142.5 1105 1062.8 1008.6 950.8 895.8 836.8 763.3
669.4 570.6 456.1 342.5 216.6 98.4 0
2503.2 2440.3 2385.5 2354.8 2353.6 2376.2 2397.4 2387 2336.6 2252.3
2155 2053.2 1944.9 1834.5 1726.6 1622.6 1521.3 1423.1 1337.9 1267.9
1204.3 1154.1 1108 1067.9 1030.2 987.9 942.8 898.3 845.5 775.9
681.5 582.9 466.3 349.8 224.8 99.9 0
2503.2 2458.6 2420.4 2401 2402.3 2416 2416.4 2380.1 2303.9 2204
2099.3 1999.4 1902.1 1809.2 1719.6 1630.3 1538.7 1446.1 1360.2 1286.8
1221 1170.5 1134 1106 1079.6 1049.5 1008.4 952.9 884.3 802.5
702.1 599.3 480.2 356.6 232 102.8 0
2503.2 2477.1 2455.2 2447.3 2451.1 2455.9 2435.5 2373.1 2271.2 2155.7
2043.6 1945.6 1859.4 1783.9 1712.7 1637.9 1556.1 1469.2 1382.7 1305.6
1237.7 1187.1 1160.2 1144 1128.8 1111.2 1073.9 1007.4 923.1 829.2
722.5 615.7 493.9 363.3 239.2 105.7 0
2503.2 2499.8 2495 2498.9 2506.6 2507.5 2476.8 2398.5 2278 2142.5
2008 1902.4 1825.5 1768.9 1718.9 1660.8 1591.2 1513.4 1425.5 1342.4
1280.4 1246.8 1250.2 1253.5 1243 1217 1154.6 1052.8 938 829
726.2 617.6 494.2 359.2 233.9 98.9 0
2503.2 2520.3 2535.4 2553.9 2574.5 2578.9 2555.8 2491.5 2386.2 2265.8
2134.4 2017.4 1922.1 1846.7 1783.8 1717.5 1642.5 1560.7 1473.5 1404.3
1361.9 1340.5 1337.3 1330.4 1293.7 1223.3 1153.8 1054.9 938 819.5
682.8 546.1 408.7 286.2 179.6 76.4 0
2503.2 2541.4 2578.1 2613.6 2645.2 2658.7 2648.3 2602.6 2524 2431.6
2328.6 2234.3 2155.6 2087.7 2020.9 1942.3 1848.6 1745.1 1635.2 1548.3
1490.6 1452.6 1425 1392.3 1342.4 1255.5 1169.1 1046.4 898.5 763.5
619.9 485.1 357.1 248.2 151.8 64.9 0
2503.2 2562.6 2620.9 2673.2 2715.7 2738.5 2740.7 2713.8 2661.7 2597.5
2522.9 2451.3 2389.1 2328.6 2258.1 2167.2 2054.6 1929.6 1797 1692.3
1619.3 1564.7 1512.7 1454.3 1391.1 1287.9 1184.4 1037.9 858.9 707.4
557.1 424.1 305.5 210.2 123.9 53.6 0
2503.2 2584.7 2666.6 2740.9 2798 2835.6 2852.4 2843.4 2818.8 2788.7
2758.9 2739 2729.7 2718.2 2696.5 2659.3 2608.1 2555.3 2506.2 2465.6
2421.5 2346.8 2223.1 2048.7 1822.2 1551.1 1307.2 1072.8 849 677.3
529.8 405.5 297.8 208.6 124.7 54.3 0
2503.2 2606.8 2712.4 2808.7 2880.2 2932.6 2964.1 2973.1 2976 2979.8
2995 3026.7 3070.1 3107.6 3135.1 3151.4 3161.7 3181.2 3215.5 3239
3223.6 3129 2933.5 2643 2253.3 1814.3 1430.1 1107.7 839 647.2
502.6 386.9 290.1 207.3 125.4 54.9 0
2503.2 2628.7 2757.8 2878.2 2972.1 3036.7 3077 3096.3 3111.4 3131.8
3168.7 3226.3 3300.9 3378.8 3467.6 3567 3693.2 3858.4 4075.6 4307.1
4521.9 4661.4 4630.6 4414.3 4011.8 3467.4 2912 2368 1864.4 1425.4
1034.5 701 451.7 277.8 148.5 61.6 0
2503.2 2650.7 2803.4 2947.8 3064 3140.8 3190 3219.6 3246.9 3283.7
3342.3 3425.8 3531.8 3650.1 3800.1 3982.7 4224.7 4535.5 4935.8 5375.3
5820.2 6193.7 6327.7 6185.8 5770.2 5120.5 4394.1 3628.2 2889.8 2203.5
1566.5 1015.1 613.3 348.5 171.7 68.2 0
2503.2 2671.3 2849 3023 3159.2 3245.3 3299 3330.1 3361.8 3401.1
3457.2 3535.6 3637.7 3755 3900.7 4110.8 4411.4 4805.1 5299.4 5887.1
6591.7 7331.9 7988.2 8453.3 8569.5 8080.1 7387.6 6563.6 5664.4 4689.6
3572.2 2500.2 1610.9 932.3 419.4 137.4 0
2503.2 2692 2894.6 3098.3 3254.4 3349.9 3408 3440.7 3476.7 3518.5
3572.3 3645.3 3743.8 3860 4001.2 4238.9 4598.2 5074.6 5663 6398.7
7363.1 8470.2 9648.8 10720.8 11368.7 11039.7 10381.2 9498.9 8439 7175.8
5577.9 3985.3 2608.4 1516.2 667.1 206.5 0
